??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJP01_16 - Reinforced nut for 30 degree trapezoidal screw rod/Flange type/Compact
Bill of material
LJP06-d10
Code
type
Flange type
type
Compact
type
Form of cooperation
Universal type
Thread rotation direction
material
colour
d
mm
P
2.0 mm
D
16 mm
L1
19 mm
D1
33 mm
T
4 mm
P.C.D
24 mm
K
3.3 mm
Dynamic allowable thrust
0.1771 KN
weight
g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models