??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJL51_54 - 30 degree lead screw nut
Bill of material
LJL52-d8
Code
TYPE
Straight Rod Type
Matching Form
Thread rotation
Material
Brass
d
mm
Pitch
mm
D
20 mm
L
20 mm
R
1.0 mm
Dynamic Allowable Thrust
Weight
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models