??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJL41_46 - Nut for 30 degree trapezoidal screw/Flange circular type/Through-hole
Bill of material
LJL43-d14
Code
type
Flange type•Square Shape
Form of cooperation
Universal type
Thread rotation direction
material
colour
d
mm
P
3.0 mm
D
22 mm
L
30 mm
D1
45 mm
T
5 mm
P.C.D
31 mm
K
5.3 mm
W1
34 mm
Dynamic allowable thrust
mm
weight
mm
Website link
Website link
Anteprime
3D
Dimensione
2D
Download modelli CAD