??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJL31_38 - Nut for 30 degree trapezoidal screw/Flange type/Double hole opposite edge type
Bill of material
LJL34-d10
Code
type
Flange type
type
Four hole opposite edge type
Form of cooperation
Universal type
Thread rotation direction
material
colour
d
mm
P
2 mm
D
20 mm
L
24 mm
D1
37 mm
T
5 mm
P.C.D
26 mm
K
4.3 mm
W
23 mm
Dynamic allowable thrust
mm
weight
mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models