??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJL21_28 - Nut for 30 degree trapezoidal screw/Flange type/Double hole opposite edge type
Bill of material
LJL24-d8
Code
type
Straight rod type
Form of cooperation
Universal type
Thread rotation direction
material
colour
d
mm
P
mm
D
mm
L
mm
D1
mm
T
5 mm
P.C.D
mm
K
4.3 mm
Dynamic allowable thrust
mm
weight
mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models