??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJL01_08 - Nut for 30 degree trapezoidal screw/Straight rod type
Bill of material
LJL04-d10
Code
type
Straight rod type
Form of cooperation
Universal type
Thread rotation direction
material
colour
d
mm
P
2.0 mm
D
20 mm
L
20 mm
R
1.0 mm
Dynamic allowable thrust
mm
weight
mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models