??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
LJJ-TTS-2TL-1530X - Three-dimensional fittings threaded hole
Bill of material
LJJ-TTS-2TL-1530X
model
LJJ-TTS-2TL-1530X
A
30.000 mm
B
13.000 mm
C
9.500
D
12.000 mm
D1
6.500 mm
E
4.500
F
7.000 mm
G
2.000 mm
H
15
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models