??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJG27_28 - 30-degree trapezoidal screw assembly, widened square nut, support side+support side
Bill of material
LJG27-D12-2-L110-S2-F10-R8
Code
sense of rotation
Left-right rotation
Type
Widened square nut, support side+support side
Lead screw material
Nut material
brass
Lead screw surface treatment
Screw shaft diameter D
mm
screw pitch
2 mm
L
mm
Enter value for L
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
R
mm
e
5.0
e tol
+0.075/0
m
0.70
B
7
h
11 mm
W
39 mm
H
22 mm
L1
20 mm
L2
30 mm
W1
26 mm
W2
10 mm
C
5 mm
M1
M5
V
12
E
6
H1
10
K
5 mm
end play
Within 0.1mm
radial clearance
Within 0.3mm
Dynamic allowable thrust
3.90
Increase the screw hole at the shaft end of the support side (single step side)
RM
RMPOOL
0
Theoretical transmission efficiency
approximate 32
website link
webxxx
Previews
3D
Dimension
2D
Download CAD models