??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJG25_26 - 30-degree trapezoidal screw assembly, widened square nut, support side+support side
Bill of material
LJG25-D12-2-L110-S2-F10-R8
Code
sense of rotation
dextrorotation
Type
Widened square nut, support side+support side
Lead screw material
Nut material
brass
Lead screw surface treatment
Screw shaft diameter D
mm
screw pitch
2 mm
L
mm
Enter value for L
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
F
10 mm
R
mm
e
5.0
e tol
+0.075/0
m
0.70
B
7
h
11 mm
W
39 mm
H
22 mm
L1
20 mm
L2
30 mm
W1
26 mm
W2
10 mm
C
5 mm
M1
M5
V
12
E
6
H1
10
K
5 mm
end play
Within 0.1mm
radial clearance
Within 0.3mm
Dynamic allowable thrust
3.90
Increase the screw hole at the shaft end of the support side (single step side)
RM
website link
webxxx
Previews
3D
Dimension
2D
Download CAD models