??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJG15_16 - 30-degree trapezoidal screw assembly, widened square nut, fixed side+fixed side
Bill of material
LJG15-D12-2-L140-S2
Code
sense of rotation
dextrorotation
Type
Fixed side+fixed side, widened square nut
Lead screw material
Nut material
brass
Lead screw surface treatment
Screw shaft diameter D
mm
screw pitch
2 mm
L
mm
Enter value for L
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
h
11 mm
W
39 mm
H
22 mm
L1
20 mm
L2
30 mm
W1
26 mm
W2
10 mm
C
5 mm
M1
M5
V
12
T
26 mm
Q
8
G
12
M
M8*1.0
E
6
H1
10
K
5 mm
end play
Within 0.1mm
radial clearance
Within 0.3mm
Dynamic allowable thrust
3.90
Theoretical transmission efficiency
approximate 32
Add plane (part E)
FE
FW
FY
Add keyway (part e)
KE
C
Add four planes (part e)
W
A
website link
webxxx
Previews
3D
Dimension
2D
Download CAD models