??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJG05_06 - 30-degree trapezoidal screw assembly, widened square nut, fixed side+support side
Bill of material
LJG05-D12-2-L120-S2
Code
sense of rotation
dextrorotation
Type
Fixed side+support side, widened square nut
Lead screw material
Nut material
brass
Lead screw surface treatment
Screw shaft diameter D
mm
screw pitch
2 mm
L
mm
Enter value for L
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
h
11 mm
W
39 mm
H
22 mm
L1
20 mm
L2
30 mm
W1
26 mm
W2
10 mm
C
5 mm
M1
M5
V
12
F
10 mm
R
8 mm
e
5.0 mm
e tol
+0.075/0 mm
m
0.70 mm
B
7 mm
T
26 mm
Q
8
G
12
M
M8*1.0
E
6
H1
10
K
5 mm
end play
Within 0.1mm
radial clearance
Within 0.3mm
Dynamic allowable thrust
3.90
Theoretical transmission efficiency
approximate 32
Add plane (part E)
FE
FW
FY
Increase the screw hole at the shaft end of the support side
RM
Add keyway (part e)
KE
C
Add four planes (part e)
W
A
website link
webxxx
Previews
3D
Dimension
2D
Download CAD models