??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LJ01 - Handle - shape ball
Bill of material
LJ01BR-M8
CNSORDERNO
LJ01BR-M8
Code
LJ01BR
Material (subject)
phenolic_resin
surface_treatment
black
Material (thread)
carbon_steel
surface_treatment
Chrome_plating
M
mm
D
35 mm
H
32 mm
L
15 mm
L1
4 mm
W
4 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models