??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Towel Hook - Sanitary accessories
Bill of material
BA71VC281
Order number
BA71VC281
Product description
Towel Hook Livio Adesio chrome plated, combi wall mounting bracket for gluing according to DIN 2304-1 or screwing incl. fixing material (without adhesive) Filling quantity adhesive: 1.18 ml SikaFast
Article number
108465
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Drill / Glue
Width
55 mm
Height
55 mm
Length
46 mm
Netto weight
0.192 kg
Main customs material
Brass
Customs tariff number CH
8302.5090
Customs tariff number DE, AT
8302.5000
Product information
https://www.bodenschatz.ch/direct/BA71VC281
Previews
3D
Dimension
2D
Download CAD models