??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Towel Holder Ring - Sanitary accessories
Bill of material
BA71VC243
Order number
BA71VC243
Product description
Towel Holder Livio Adesio Ring chrome plated, combi wall mounting bracket for gluing according to DIN 2304-1 or screwing incl. fixing material (without adhesive) Filling quantity adhesive: 1.18 ml SikaFast
Article number
108460
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Drill / Glue
Width
55 mm
Height
55 mm
Length
79 mm
Netto weight
0.15 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
8302.5090
Customs tariff number DE, AT
8302.5000
Product information
https://www.bodenschatz.ch/direct/BA71VC243
Previews
3D
Dimension
2D
Download CAD models