??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Toilet Paper Holder without Lid - Sanitary accessories
Bill of material
BA71VC250
Order number
BA71VC250
Product description
Toilet Paper Holder Livio Adesio without lid chrome plated, combi wall mounting bracket for gluing according to DIN 2304-1 or screwing incl. fixing material (without adhesive) Filling quantity adhesive: 1.18 ml SikaFast
Article number
108462
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Drill / Glue
Width
133 mm
Height
180 mm
Length
155 mm
Installation height
0.7 m
Netto weight
0.35 kg
Main customs material
Rostfreier Stahl
Customs tariff number CH
7418.2020
Customs tariff number DE, AT
7418.2000
Product information
https://www.bodenschatz.ch/direct/BA71VC250
Previews
3D
Dimension
2D
Download CAD models