??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Toilet Paper Holder with Lid - Sanitary accessories
Bill of material
BA71VC251
Order number
BA71VC251
Product description
Toilet Paper Holder Livio Adesio with lid chrome plated, combi wall mounting bracket for gluing according to DIN 2304-1 or screwing incl. fixing material (without adhesive) Filling quantity adhesive: 1.18 ml SikaFast
Article number
108463
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Drill / Glue
Width
133 mm
Height
103 mm
Length
130 mm
Installation height
0.7 m
Netto weight
0.35 kg
Main customs material
Rostfreier Stahl
Customs tariff number CH
7418.2020
Customs tariff number DE, AT
7418.2000
Product information
https://www.bodenschatz.ch/direct/BA71VC251
미리보기
3D
치수도
2D
CAD모델 다운로드