??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Spare Toilet Paper Holder - Sanitary accessories
Bill of material
BA71VC252
Order number
BA71VC252
Product description
Spare Toilet Paper Holder Livio Adesio chrome plated, combi wall mounting bracket for gluing according to DIN 2304-1 or screwing incl. fixing material (without adhesive) Filling quantity adhesive: 1.18 ml SikaFast
Article number
108464
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Drill / Glue
Width
55 mm
Height
126.5 mm
Length
85 mm
Netto weight
0.32 kg
Main customs material
Rostfreier Stahl
Customs tariff number CH
7418.2020
Customs tariff number DE, AT
7418.2000
Product information
https://www.bodenschatz.ch/direct/BA71VC252
Previews
3D
Dimension
2D
Download CAD models