??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Soap dispenser - Sanitary accessories
Bill of material
BA71VC225
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome
Web color variant
Wall / standing model
Drill / Glue
Width
67 mm
Height
153 mm
Length
125 mm
Installation height
1 m
Netto weight
0.469 kg
Main customs material
Brass
Customs tariff number CH
7418.2020
Customs tariff number DE, AT
7418.2000
Product information
https://www.bodenschatz.ch/direct/BA71VC225
Previews
3D
Dimension
2D
Download CAD models