??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Soap dispenser free standing model - Sanitary accessories
Bill of material
BA71VC127
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome
Web color variant
Wall / standing model
Stand model
Width
66 mm
Height
160 mm
Length
88.3 mm
Netto weight
0.4 kg
Main customs material
Messing
Customs tariff number CH
8479.8992
Customs tariff number DE, AT
8479.8997
Product information
https://www.bodenschatz.ch/direct/BA71VC127
Previews
3D
Dimension
2D
Download CAD models