??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Soap dispenser free standing model - Sanitary accessories
Bill of material
BA71VC123
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome
Web color variant
Wall / standing model
Stand model
Width
109 mm
Height
53.5 mm
Length
109 mm
Netto weight
0.3 kg
Main customs material
Brass
Customs tariff number CH
7418.2020
Customs tariff number DE, AT
7418.2000
Product information
https://www.bodenschatz.ch/direct/BA71VC123
プレビュー
3D
情報
2D
ダウンロード(CADデータ)