??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Glass holder free standing model - Sanitary accessories
Bill of material
BA71VC113
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome
Web color variant
Wall / standing model
Stand model
Width
67 mm
Height
101 mm
Length
67 mm
Installation height
0 m
Netto weight
0.3 kg
Main customs material
Brass
Customs tariff number CH
7418.2020
Customs tariff number DE, AT
7418.2000
Product information
https://www.bodenschatz.ch/direct/BA71VC113
미리보기
3D
치수도
2D
CAD모델 다운로드