??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Convenience bar - Sanitary accessories
Bill of material
BA71VC171
Order number
BA71VC171
Product description
Convenience bar Livio Adesio lenght 30cm chrome inkl. non corrosive fixing material Load limit max. 75 kg Attention! Pre-drill fixing holes vertically one above the other
Article number
108473
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Wall model
Width
350 mm
Height
50 mm
Length
85 mm
Netto weight
0.39 kg
Main customs material
Brass
Customs tariff number CH
8302.4990
Customs tariff number DE, AT
8302.4900
Product information
https://www.bodenschatz.ch/direct/BA71VC171
Previews
3D
Dimension
2D
Download CAD models