??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Bath towel rail - Sanitary accessories
Bill of material
BA71VC201
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome
Wall/standing model
Drill / Glue
Width
mm
Height
50 mm
Length
84 mm
Installation height
1.6 m
Netto weight
kg
Main customs material
Stainless steel
Customs tariff number CH
8302.5090
Customs tariff number DE, AT
8302.5000
Product information
https://www.bodenschatz.ch/direct/BA71VC201
Previews
3D
Dimension
2D
Download CAD models