??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV wet wipes box - Sanitary accessories
Bill of material
BA58WS890
Order number
BA58WS890
Product description
LIV wet wipes box (accessory) white/frosted Tritan unbreakable, BPA free protrudes to the right
Article number
105287
LOD Destination
LOD Level
Lid position
Wall / standing model
Installation
Width
161 mm
Height
64 mm
Length
136 mm
Installation height
0.7 m
Netto weight
0.460 kg
Main customs material
Kunststoff
Customs tariff number CH
3924.9000
Customs tariff number DE, AT
3924.9000
Product information
https://www.bodenschatz.ch/direct/BA58WS890
Previews
3D
Dimension
2D
Download CAD models