??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Liv towel ring - Sanitary accessories
Bill of material
BA58VC142
Order number
BA58VC142
Product description
LIV towel ring
Article number
105218
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Wall model
Width
404 mm
Height
14.5 mm
Length
80 mm
Installation height
0.8 m
Netto weight
0.9 kg
Main customs material
Brass
Customs tariff number CH
83.025.090
Customs tariff number DE, AT
83.025.000
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC142/
Previews
3D
Dimenze
2D
Stáhnout CAD model