??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
LIV towel holder with two arms, moveable - Sanitary accessories
Bill of material
BA58VC139
Order number
Product description
Article number
LOD Destination
LOD Level
Rotation
Rotation
Dimensions
cm
Color
Chrome plated
Wall / standing model
Wall model
Width
18 mm
Height
75 mm
Length
mm
Installation height
0.8 m
Netto weight
kg
Main customs material
Zink (Zamak)
Customs tariff number CH
8302.5090
Product information
https://www.bodenschatz.ch/en-ch/produkte/serien/product/767/towel-rail/
Previews
3D
Dimension
2D
Download CAD models