??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Liv Toilet paper holder without lid - Sanitary accessories
Bill of material
BA58VC150
Order number
BA58VC150
Product description
LIV toilet paper holder without lid fits on left or right side
Article number
105227
LOD Destination
LOD Level
Variant
Right
Color
Chrome
Wall / standing model
Wall model
Width
167 mm
Height
170 mm
Length
125 mm
Installation height
0.7 m
Netto weight
0.6 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
7907.0040
Product information
https://www.bodenschatz.ch/en-ch/produkte/serien/product/636/toilet-paper-holder-without-lid/
Previews
3D
Boyut
2D
CAD modeli indir