??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV toilet paper holder with lid - Sanitary accessories
Bill of material
BA58VC151
Order number
BA58VC151
Product description
LIV toilet paper holder with lid fits on left or right side
Article number
105225
LOD Destination
LOD Level
Variant
Right
Color
Chrome plated
Wall / standing model
Wall model
Width
167 mm
Height
108 mm
Length
88.5 mm
Installation height
0.7 m
Netto weight
0.74 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
79.070.040
Customs tariff number DE, AT
79.070.000
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC151/
Previews
3D
Dimension
2D
Download CAD models