??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV toilet paper holder with hygiene box and storage dish, frosted glass - Sanitary accessories
Bill of material
BA58VC412
Order number
BA58VC412
Product description
LIV toilet paper holder with hygiene box and storage dish, frosted glass
Article number
105279
LOD Destination
LOD Level
Color
Chrome plated
Wall / standing model
Wall model
Width
257 mm
Height
196 mm
Length
117 mm
Installation height
0.7 m
Netto weight
2.09 kg
Main customs material
Zinc (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number DE, AT
7907.0000
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/661/wc-papierhalter-mit-hygienebox-und-ablageschale/
Previews
3D
Dimension
2D
Download CAD models