??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV toilet paper holder with hygiene box and soap dish - Sanitary accessories
Bill of material
BA58VC410
Order number
BA58VC410
Product description
LIV toilet paper holder with hygiene box and soap dish, matt glass
Article number
105275
LOD Destination
LOD Level
Wall / standing model
Wall model
Width
220 mm
Height
196 mm
Length
105 mm
Installation height
0.7 m
Netto weight
1.8 kg
Main customs material
Zinc (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number DE, AT
7907.0000
Product information
https://www.bodenschatz.ch/de-de/produkte/produkttypen/product/659/wc-papierhalter-mit-hygienebox-und-seifenschale/
Previews
3D
Dimension
2D
Download CAD models