??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV toilet paper holder with hygiene and wet wipes box - Sanitary accessories
Bill of material
BA58VC414
Order number
BA58VC414
Product description
LIV toilet paper holder with hygiene box glass frosted and wet wipes box Tritan unbreakable frosted, BPA free
Article number
105281
LOD Destination
LOD Level
Lid position
Color
Chrome plated
Wall / standing model
Wall model
Width
256 mm
Height
196 mm
Length
144 mm
Installation height
0.7 m
Netto weight
1.855 kg
Main customs material
Zinc (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number DE, AT
7907.0000
Product information
https://www.bodenschatz.ch/de-de/produkte/produkttypen/product/663/wc-papierhalter-mit-hygiene-und-feuchttucherbox/
Previews
3D
Dimension
2D
Download CAD models