??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Liv toilet paper holder - Sanitary accessories
Bill of material
BA58VC865
Order number
BA58VC865
Product description
LIV toilet paper holder (accessory)
Article number
105289
LOD Destination
LOD Level
Wall / standing model
Einbau
Width
157 mm
Height
68 mm
Length
58 mm
Installation height
0.7 m
Netto weight
0.24 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number DE, AT
7907.0000
Product information
https://www.bodenschatz.ch/de-de/produkte/produkttypen/product/667/wc-papierhalter-zubehor/
预览
3D
尺寸标注
2D
下载CAD模型