??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV toilet paper holder and storage dish - Sanitary accessories
Bill of material
BA58VC194
Order number
BA58VC194
Product description
LIV toilet paper holder and storage dish, frosted glass
Article number
105277
LOD Destination
LOD Level
Color
Chrome plated
Wall / standing model
Wall model
Width
172 mm
Height
100 mm
Length
117 mm
Installation height
0.7 m
Netto weight
1.23 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number AT, DE
7907.0000
Product information
https://www.bodenschatz.ch/direct/BA58VC194
Previews
3D
Dimension
2D
Download CAD models