??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV toilet paper holder and hygiene utensils box - Sanitary accessories
Bill of material
BA58VC408
Order number
BA58VC408
Product description
LIV toilet paper holder and hygiene utensils box
Article number
105243
LOD Destination
LOD Level
Color
Chrome plated
Wall / standing model
Wall model
Width
171 mm
Height
197 mm
Length
90 mm
Installation height
0.7 m
Netto weight
1.12 kg
Main customs material
Zinc (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number DE, AT
7907.0000
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/644/wc-papierhalter-und-hygiene-utensilienbox/
Previews
3D
Dimension
2D
Download CAD models