??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV storage dish - Sanitary accessories
Bill of material
BA58VC193
Order number
BA58VC193
Product description
LIV storage dish (white)
Article number
105211
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Wall model
Width
172 mm
Height
35 mm
Length
117 mm
Installation height
1 m
Netto weight
0.96 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number DE, AT
7907.0000
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC193/
Previews
3D
Dimension
2D
Download CAD models