??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV spare toilet paper holder - Sanitary accessories
Bill of material
BA58VC152
Order number
BA58VC152
Product description
LIV spare toilet paper holder
Article number
105229
LOD Destination
LOD Level
Color
Chrome plated
Wall / standing model
Wall model
Width
25 mm
Height
50 mm
Length
130 mm
Installation height
0.3 m
Netto weight
0.29 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
79.070.040
Customs tariff number DE, AT
79.070.000
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC152/
Previews
3D
Dimension
2D
Download CAD models