??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV soap holder - Sanitary accessories
Bill of material
BA58VC122
Order number
BA58VC122
Product description
LIV soap holder frosted glass
Article number
105193
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Wall model
Width
135 mm
Height
22 mm
Length
105 mm
Installation height
1 m
Netto weight
0.7 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number DE, AT
7907.0000
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC122/
Previews
3D
Dimension
2D
Download CAD models