??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV soap dispenser, Savonnette - Sanitary accessories
Bill of material
BA58VC125
Order number
BA58VC125
Product description
LIV soap dispenser, Savonnette, matt glass
Article number
105201
LOD Destination
LOD Level
Color
Chrome plated
Wall / standing model
Wall model
Width
85 mm
Height
105 mm
Length
90 mm
Installation height
1 m
Netto weight
0.8 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
7907.0040
Product information
https://www.bodenschatz.ch/en-ch/produkte/serien/product/628/soap-dispenser-savonnette/
Previews
3D
Dimension
2D
Download CAD models