??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV jewellery tree (white) and hygiene/utensils box - Sanitary accessories
Bill of material
BA58VC308.
Order number
BA58VC308
Product description
LIV jewellery tree (white) and hygiene/utensils box
Article number
105267
LOD Destination
LOD Level
Color
Chrome plated
Wall / standing model
Wall model
Width
170 mm
Height
132 mm
Length
90 mm
Installation height
1 m
Netto weight
1.5 kg
Main customs material
Zinc (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number DE, AT
7907.0000
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/655/schmuckbaum-und-hygiene-utensilienbox/
Previews
3D
Dimension
2D
Download CAD models