??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV jewellery tree - Sanitary accessories
Bill of material
BA58WS870
Order number
BA58WS870
Product description
LIV jewellery tree, white (accessory)
Article number
105291
LOD Destination
LOD Level
Wall / standing model
Installation
Width
63 mm
Height
132 mm
Length
57 mm
Installation height
1 m
Netto weight
0.23 kg
Main customs material
Zinc (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number DE, AT
7907.0000
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/668/schmuckbaum-zubehor/
Previews
3D
Dimension
2D
Download CAD models