??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Liv jewellery tree - Sanitary accessories
Bill of material
BA58VC300
Order number
BA58VC300
Product description
LIV Schmuckbaum weiss
Article number
105255
LOD Destination
LOD Level
Color
Verchromt
Wall / standing model
Wall model
Width
85 mm
Height
132 mm
Length
90 mm
Installation height
1 m
Netto weight
0.61 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number DE, AT
7907.0000
Product information
https://www.bodenschatz.ch/direct/BA58VC300
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей