??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV jewellery tree and storage dish, frosted glass - Sanitary accessories
Bill of material
BA58VC304
Order number
BA58VC304
Product description
LIV jewelry tree white and storage tray frosted glass
Article number
105263
LOD Destination
LOD Level
Color
Verchromt
Wall / standing model
Wall model
Width
257 mm
Height
132 mm
Length
117 mm
Installation height
1 m
Netto weight
1.7 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number DE, AT
7907.0000
Product information
https://www.bodenschatz.ch/direct/BA58VC304
Previews
3D
Dimension
2D
Download CAD models