??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV Hygiene/utensils box + wet wipes box - Sanitary accessories
Bill of material
BA58VC406
Order number
BA58VC406
Product description
LIV hygiene/utensils box and + wet wipes/utensils box Tritan unbreakable frosted, BPA free
Article number
105269
LOD Destination
LOD Level
Lid position
Color
Chrome plated
Wall / standing model
Wall model
Width
256 mm
Height
132 mm
Length
144 mm
Installation height
1 m
Netto weight
1.655 kg
Main customs material
Zinc (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number DE, AT
7907.0000
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/656/hygiene-utensilienbox-feuchttucherbox/
Previews
3D
Dimension
2D
Download CAD models