??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV hygiene/utensils box - Sanitary accessories
Bill of material
BA58WS814
Order number
BA58WS814
Product description
LIV hygiene/utensils box, matt glass (accessory)
Article number
105295
LOD Destination
LOD Level
Wall / standing model
Installation
Width
72 mm
Height
126 mm
Length
72 mm
Installation height
1 m
Netto weight
0.53 kg
Main customs material
Glass: lead crystal glass
Customs tariff number CH
7013.9100
Customs tariff number DE, AT
7013.9110
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/670/hygiene-utensilienbox-zubehor/
Previews
3D
Dimension
2D
Download CAD models