??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV hygiene/utensils box and storage dish - Sanitary accessories
Bill of material
BA58VC404
Order number
BA58VC404
Product description
LIV hygiene/utensils box and storage dish, frosted glass
Article number
105273
LOD Destination
LOD Level
Color
Chrome plated
Wall / standing model
Wandmodell
Width
258 mm
Height
132 mm
Length
118 mm
Installation height
1 m
Netto weight
1.8 kg
Main customs material
Zinc (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number DE, AT
7907.0000
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/658/hygiene-utensilienbox-und-ablageschale/
Previews
3D
Dimension
2D
Download CAD models