??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Liv Hook - Sanitary accessories
Bill of material
BA58VC181
Order number
BA58VC181
Product description
LIV hook, protrusion 6 cm
Article number
105179
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Wall model
Width
25 mm
Height
29 mm
Length
61 mm
Installation height
1.6 m
Netto weight
0.1 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
83.025.090
Customs tariff number DE, AT
83.025.000
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC181/
Previews
3D
Wymiar
2D
Pobierz modele CAD