??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Liv Glass holder - Sanitary accessories
Bill of material
BA58VC111
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome
Web color variant
Wall / standing model
Wall model
Width
85 mm
Height
131 mm
Length
90 mm
Installation height
1 m
Netto weight
0.7 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
7907.0040
Product information
https://www.bodenschatz.ch/en-ch/produkte/serien/product/616/glass-holder/
Previews
3D
尺寸
2D
下載CAD模型