??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Liv Glass holder and storage dish - Sanitary accessories
Bill of material
BA58VC201
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome
Variant
Wall / standing model
Wall model
Width
257.0 mm
Height
130.0 mm
Length
117.0 mm
Installation height
1 m
Netto weight
kg
Main customs material
Zink (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number DE, AT
7907.0000
Product information
https://www.bodenschatz.ch/direct/BA58VC201
预览
3D
尺寸标注
2D
下载CAD模型