??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
LIV Glass holder and hygiene utensils box - Sanitary accessories
Bill of material
BA58VC205
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome
Variant
Wall / standing model
Wall model
Width
170 mm
Height
mm
Length
90 mm
Installation height
1 m
Netto weight
kg
Main customs material
Zink (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number DE, AT
7907.0000
Product information
https://www.bodenschatz.ch/direct/BA58VC205
Previews
3D
Dimension
2D
Download CAD models