??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
LIV bath towel rail - Sanitary accessories
Bill of material
BA58VC101
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome plated
Dimensions
cm
Wall / standing model
Wall model
Width
mm
Height
15 mm
Length
80 mm
Installation height
1.6 m
Netto weight
1 kg
Main customs material
Brass
Customs tariff number CH
8302.5090
Product information
https://www.bodenschatz.ch/en-ch/produkte/serien/product/608/bath-towel-rail/
Previews
3D
Dimension
2D
Download CAD models